??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNI IOL-355-S02-Z013
HELP_VARIABLE
Company
Balluff
Description
Safe I/O modules
Bill of material
BALLUFF BNI IOL-355-S02-Z013
VERF
Availability
Available
BC
Order code
BNI00CL
TC
Product identifier
BNI IOL-355-S02-Z013
PX
Product view
56084_01
ICON
TRAFFIC
Customs number
85176200
TECH
Tech. Details
Tech. Detail
W
WEIGHT
0.600 Kg
DESCRIPT
Description
Performance Level = to d, Safety category (EN ISO 13849-1) = 3, SIL (IEC 61508) = 2, SIL CL (EN 62061) = 2, Response time max. = 6 ms, Approval/Conformity = CE, UKCA, Safety, cULus, WEEE, Current sum US, sensor = 1.2 A, Current sum UA, actuator = 9 A, Digital inputs = 8x PNP, Type 3, Digital outputs = 8x PNP, Interface = IO-Link 1.1, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Dimension = 68 x 32.4 x 181.5 mm, Ambient temperature = -5...55 °C, IP rating = IP67, Housing material = Zinc, Die casting, nickel-plated
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.